Payload | 7 kg | Weight | About 52 kg | Reach | 906 mm | |
DOF | 6 | IP Rating | IP67 | Drive Mode | AC servo | |
Repeatability | ±0.03 mm | Operating Temperature | 0℃ to +40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤80 dB(A) | AIR | 4-Φ4,5bar | Signal | 8 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -170° to +170° | 355°/s | ||||
Axis 2 | -96° to +130° | 355°/s | ||||
Axis 3 | -195° to +65° | 355°/s | ||||
Axis 4 | -170° to +170° | 480°/s | ||||
Axis 5 | -120° to +120° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |
Payload | 7 kg | Weight | About 50 kg | Reach | 707 mm | |
DOF | 6 | IP Rating | IP67 | Drive Mode | AC servo | |
Repeatability | ±0.02 mm | Operating Temperature | 0℃ to +40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤70 dB(A) | AIR | 4-Φ4,5bar | Signal | 8 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -170° to +170° | 440°/s | ||||
Axis 2 | -96° to +135° | 355°/s | ||||
Axis 3 | -195° to +65° | 440°/s | ||||
Axis 4 | -170° to +170° | 480°/s | ||||
Axis 5 | -120° to +120° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |