Endurance | Battery Capacity | 48V, 60AH |
Operating Time | 7 hours | |
Charging Mode | Charging station; fully charged within 1.5 hours | |
General Capabilities | Obstacle Clearance | Step height of 3 mm, gap width tolerance of 12 mm |
Incline Angle | ≤3° | |
Operating Environment | Temperature:0℃~50°C | |
Humidity:10%~90% (Non-condensing) |
Base Specifications | Dimensions | 1100*700*625 mm (Approx.) |
Maximum Load | 500 kg | |
Weight | 400 kg (Approx.) | |
AMR | Laser Sensors | 2 units, diagonally mounted front and rear |
Drive Mode | Differential Drive | |
Maximum Speed | 1.4 m/s | |
Positioning Accuracy | ±10 mm,±0.5° | |
Navigation Mode | Laser SLAM |