Payload | 4 kg | Weight | About 16.5 kg | Reach | 919 mm | |
DOF | 6 | IP Rating | IP54 | Power Supply | 48VDC | |
Repeatablity | ±0.03 mm | Operating Temperature | 0℃~50°C | Force Sensing (tool flange) | Force x-y-z | Torque x-y-z |
Maximum Speed at Tool End | ≤2.0 m/s | Adjustable Range of Cartesian Stiffness | 0~3000 N/m | Relative Accuracy of Force Control | 0.5 N | 0.1 Nm |
Mounting Method | Mounting at any Angle | 0~300 Nm/rad | ||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | ±175° | 180°/s | ||||
Axis 2 | -160°~﹢150° | 180°/s | ||||
Axis 3 | -170°~﹢140° | 180°/s | ||||
Axis 4 | ±175° | 180°/s | ||||
Axis 5 | ±175° | 180°/s | ||||
Axis 6 | ±175° | 180°/s |
Controller | Independent control box (LightCab) | |||
Dimensions | 228.5 mm × 180 mm × 88 mm | |||
Operator Interface | Notebook/PAD/xPad/Interactive Button | |||
Safety Protection Device | 1 external emergency stop | |||
Direct Teaching Control | Drag mode: Cartesian space/joint space; teaching mode: pont position/continuous trajectory | |||
Highly Dynamic Force Control | Impedance control of Cartesian/joint space; motion planning for force control search | |||
Communication Protocols | TCP/IP 1000Mbit, Modbus TCP, Profinet, Ethernet/IP, DeviceNet, CC-Link, CC-Link IE Field Basic | |||
External Control Interface | Highly dynamic external control; low-level force/position control; robot model library and API |
Payload | 3 kg | Weight | About 13.8 kg | Reach | 705 mm | |
DOF | 6 | IP Rating | IP54 | Power Supply | 48VDC | |
Repeatablity | ±0.03 mm | Operating Temperature | 0℃~50°C | Force Sensing (tool flange) | Force x-y-z | Torque x-y-z |
Maximum Speed at Tool End | ≤3.0 m/s | Adjustable Range of Cartesian Stiffness | 0~3000 N/m | Relative Accuracy of Force Control | 0.5 N | 0.1 Nm |
Mounting Method | Mounting at any Angle | 0~300 Nm/rad | ||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | ±175° | 180°/s | ||||
Axis 2 | -155°~﹢140° | 180°/s | ||||
Axis 3 | -175°~﹢135° | 180°/s | ||||
Axis 4 | ±175° | 180°/s | ||||
Axis 5 | ±175° | 180°/s | ||||
Axis 6 | ±175° | 180°/s |
Controller | Independent control box (LightCab) | |||
Dimensions | 228.5 mm × 180 mm × 88 mm | |||
Operator Interface | Notebook/PAD/xPad/Interactive Button | |||
Safety Protection Device | 1 external emergency stop | |||
Direct Teaching Control | Drag mode: Cartesian space/joint space; teaching mode: pont position/continuous trajectory | |||
Highly Dynamic Force Control | Impedance control of Cartesian/joint space; motion planning for force control search | |||
Communication Protocols | TCP/IP 1000Mbit, Modbus TCP, Profinet, Ethernet/IP, DeviceNet, CC-Link, CC-Link IE Field Basic | |||
External Control Interface | Highly dynamic external control; low-level force/position control; robot model library and API |