NB80 Series Industrial Robot
Higher Payload, Intertia, and Protection
○ NB80 Series robots have a higher payload capacity and motion range than any other robots in its class, and can meet a wide range of intelligent operation requirements.
○ Its high inertia motion characteristics are perfectly suited for large inertia work scenarios.
○ NB80 Series high level of protection makes it easy to cope with harsh environment.
NB80 Series
Request A Demo
Data Overview
NB80-80/2.2 Specifications

Payload

80 kg

Weight

About 635 kg

Reach

2200 mm

DOF

6

IP Rating

IP65(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.06 mm

Operating

Temperature

0℃~+45℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

2-Φ12, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-185° to +185°

170°/s

Axis 2

-90° to +155°

145°/s

Axis 3

-210° to +80°

170°/s

Axis 4

-200° to +200°

285°/s

Axis 5

-130° to +130°

285°/s

Axis 6

-360° to +360°

285°/s

NB80-50/2.6 Specifications

Payload

50 kg

Weight

About 645 kg

Reach

2598 mm

DOF

6

IP Rating

IP65(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.08 mm

Operating

Temperature

0℃~45℃

Storage

Temperature

-10℃ to +55℃

Mounting

Method

Floor, Ceiling

AIR

2-Φ12, 8bar

Signal

24 channels

(30V, 0.5A)

Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-185° to +185°

170°/s

Axis 2

-90° to +155°

180°/s

Axis 3

-210° to +80°

180°/s

Axis 4

-200° to +200°

285°/s

Axis 5

-130° to +130°

285°/s

Axis 6

-360° to +360°

360°/s

Discover the variety of automation solutions by ROKAE
Key Industries for NB80 Series
How do we help our customers?
Applications for NB80 Series
Downloads for NB80 Series
GET IN TOUCH
Back To Top