NB220 Series Industrial Robot
Large Payload, Long Reach
Large payload
Payload of 220 kg, with greater operating capacity under the same working conditions

Long reach
Reach of 3200 mm, cope with more application needs easily

More reliable
The whole machine IP65, wrist IP67 protection, deal with harsh environment freely
NB220 Series
Request A Demo
Data Overview
NB220-150/3.2 Specifications

Payload

150 kg

Weight

About 1165 kg

Reach

3201 mm

DOF

6

IP Rating

IP65(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.08 mm

Operating

Temperature

0℃ to +45℃

Storage

Temperature

-10℃ to +55℃

Mounting

Method

Floor

AIR

2-Φ12, 8bar

Signal

24 channels (30V, 0.5A)

Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-185° to +185°

130°/s

Axis 2

-65° to +85°

115°/s

Axis 3

-185° to +80°

120°/s

Axis 4

-200° to +200°

180°/s

Axis 5

-130° to +130°

180°/s

Axis 6

-360° to +360°

260°/s


NB220-170/2.7 Specifications

Payload

170 kg

Weight

About 1138 kg

Reach

2705 mm

DOF

6

IP Rating

IP65(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.07 mm

Operating

Temperature

0℃ to +45℃

Storage

Temperature

-10℃ to +55℃

Mounting

Method

Floor

AIR

2-Φ12, 8bar

Signal

24 channels (30V, 0.5A)

Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-185° to +185°

130°/s

Axis 2

-65° to +85°

115°/s

Axis 3

-185° to +80°

120°/s

Axis 4

-200° to +200°

180°/s

Axis 5

-130° to +130°

180°/s

Axis 6

-360° to +360°

260°/s

NB220-220/2.7 Specifications

Payload

220 kg

Weight

About 1138 kg

Reach

2705 mm

DOF

6

IP Rating

IP65(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.07 mm

Operating

Temperature

0℃ to +45℃

Storage

Temperature

-10℃ to +55℃

Mounting

Method

Floor

AIR

2-Φ12, 8bar

Signal

24 channels (30V, 0.5A)

Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-185° to +185°

120°/s

Axis 2

-65° to +85°

110°/s

Axis 3

-185° to +80°

110°/s

Axis 4

-200° to +200°

150°/s

Axis 5

-130° to +130°

150°/s

Axis 6

-360° to +360°

220°/s

Discover the variety of automation solutions by ROKAE
Key Industries for NB220 Series
How do we help our customers?
Applications for NB220 Series
Downloads for NB220 Series
GET IN TOUCH
Back To Top