NB12 Series Industrial Robot
Faster, More Reliable, More Precise
○ NB12 Series features an all-cast aluminum body that is about 20% lighter than products in the same class.
○ IP67 protected body and IP54 protected controller cabinet that features dual-cycle heat dissipation provide adequate protection against even the most demanding environments.
○ Working speed is increased by 20%, combined with repeatability of ±0.03 mm, which can better cope with high-precision needs and rapid production.
○ More compact design with a built-in motor and cables.
○ The base installation dimension as small as 250×250 mm is 47% smaller than products of the same class, facilitating flexible deployment even in limited spaces for enhanced installation convenience.
NB12 Series
Request A Demo
Data Overview
NB12-16/1.1 Specifications


Payload

16 kg

Weight

About 112 kg

Reach

1102 mm

DOF

6

IP Rating

IP67

Drive Mode

AC servo

Repeatability

±0.03 mm

Operating

Temperature

0℃ to +45℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

1*φ8+2*φ6, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-170° to+170°245°/s

Axis 2

-105° to +145°

245°/s

Axis 3

-210° to +70°

290°/s

Axis 4

-270° to +270°

435°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

NB12-12/1.4 Specifications

Payload

12 kg

Weight

About 115 kg

Reach

1442 mm

DOF

6

IP Rating

IP67

Drive Mode

AC servo

Repeatability

±0.03 mm

Operating

Temperature

0℃ to +45℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

1*φ8+2*φ6, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-170° to +170°

245°/s

Axis 2

-105° to +145°

245°/s

Axis 3

-210° to +70°

290°/s

Axis 4

-270° to +270°

435°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

NB12-10/1.6 Specifications

Payload

10 kg

Weight

About 117 kg

Reach

1602 mm

DOF

6

IP Rating

IP67

Drive Mode

AC servo

Repeatability

±0.03 mm

Operating

Temperature

0℃~+45℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

1*φ8+2*φ6, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-170° to +170°

245°/s

Axis 2

-105° to +145°

245°/s

Axis 3

-210° to +70°

290°/s

Axis 4

-270° to +270°

435°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

Discover the variety of automation solutions by ROKAE
Key Industries for NB12 Series
How do we help our customers?
Applications for NB12 Series
Downloads for NB12 Series
Request A Demo
Back To Top