Payload | 12 kg | Weight | About 262 kg | Reach | 2110 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.05 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ8, 8bar | Signal | 24 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 204°/s | ||||
Axis 2 | -99° to +156° | 186°/s | ||||
Axis 3 | -200° to +85° | 182°/s | ||||
Axis 4 | -180° to +180° | 492°/s | ||||
Axis 5 | -135° to +135° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |
Payload | 20 kg | Weight | About 264kg | Reach | 2013 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.05 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ8, 8bar | Signal | 24 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 204°/s | ||||
Axis 2 | -99° to +156° | 186°/s | ||||
Axis 3 | -200° to +75° | 182°/s | ||||
Axis 4 | -180° to +180° | 492°/s | ||||
Axis 5 | -135° to +135° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |
Payload | 25 kg | Weight | About 256 kg | Reach | 1813 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.05 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ8, 8bar | Signal | 24 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 204°/s | ||||
Axis 2 | -99° to +156° | 186°/s | ||||
Axis 3 | -200° to +75° | 182°/s | ||||
Axis 4 | -180° to +180° | 492°/s | ||||
Axis 5 | -135° to +135° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |
Payload | 30 kg | Weight | About 252 kg | Reach | 1617 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.05 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ8, 8bar | Signal | 24 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 204°/s | ||||
Axis 2 | -99° to +156° | 186°/s | ||||
Axis 3 | -200° to +75° | 182°/s | ||||
Axis 4 | -180° to +180° | 492°/s | ||||
Axis 5 | -135° to +135° | 450°/s | ||||
Axis 6 | -360° to +360° | 705°/s |
Payload | 35 kg | Weight | About 256 kg | Reach | 1813 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.05 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ8, 8bar | Signal | 24 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 204°/s | ||||
Axis 2 | -99° to +156° | 186°/s | ||||
Axis 3 | -200° to +75° | 182°/s | ||||
Axis 4 | -180° to +180° | 310°/s | ||||
Axis 5 | -135° to +135° | 360°/s | ||||
Axis 6 | -360° to +360° | 444°/s |