Case Study: Mobile Manipulator - Mutiple Machine Tending Loading/Unloading
Pain Points
▔▔▔
A certain customer's factory needs to achieve automated material tray transportation and improve the level of factory automation. Due to the splashing of cutting fluid inside the machine tool, there is a small amount of tooling allowance, which requires high-precision retrieval and placement, resulting in high requirements for robot accuracy and protection.
Solutions
▔▔▔
ROKAE mobile manipulator effectively solves these pain points. The industrial robot equipped has a high level of protection, and can easily cope with harsh environments inside the machine tool, ensuring long-term efficient, stable and stable operation. Robots meet the requirements of high-precision loading and unloading, ensuring precise loading and unloading.
Customer Benefits
▔▔▔
A mobile manipulator corresponds to multiple machine tools simultaneously, greatly improving operational accuracy and loading and unloading rhythm, and helping enterprises improve production efficiency.
Model: ROKAE XB7XL
✔️Payload: 7 kg
✔️Reach: 1,206 mm
✔️DOF: 6
✔️IP67 rated