Case study: automated grinding of cell phone housing with ROKAE XB series industrial robot.
Model: ROKAE XB7
✔️Payload: 7 kg
✔️Reach: 707 mm
✔️DOF: 6
✔️Repeatability: ±0.02 mm
Advantages:
- Precise and stable force control: precise force control in a specific direction to improve product quality.
- Easy-to-use programming: grinding program can be realized quickly by simple force control instruction, reducing personnel training costs.-
- Automatic replacement of sandpaper: no manual replacement of sandpaper, greatly improved work efficiency.