Case study: automatic parcel sorting with ROKAE industrial robot.
Model: ROKAE XB7XL
✔️Payload: 7 kg
✔️Reach: 1206 mm
✔️DOF: 6
✔️Repeatability: ±0.05 mm
With a 3D vision system, flexible gripper, and six side code reading systems, ROKAE intelligent sorting robot can quickly identify and sort packages of different categories and sizes, including cartons, soft bags, bubble bags, and file bags.
Advantages:
- High speed and accuracy
- One robot replaces two workers. Reduce labor costs and avoid shutdown losses.
- The efficiency is up to 1900 UPH, 35% higher than manual operation.