XB4 Series Industrial Robot
Faster, More Reliable, More Precise
○ The XB4 series features a compact design with built-in air pipes and optional hollow wrists for easy integration into small automation units to accomplish various tasks efficiently.
○ Thanks to the incredible stability and best-in-class motion control, XB4 meets your every request on quality and takt time.
XB4 Series
Request A Demo
Data Overview
XB4 Specifications

Payload

4 kg

Weight

About 32 kg

Reach

596 mm

DOF

6

IP Rating

IP67

Drive Mode

AC servo

Repeatability

±0.02 mm

Operating

Temperature

0℃ to +40℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤70dB(A)

AIR

4-Φ4,5bar

Signal

8 channels (30V, 0.5A)

Mounting

Method

Floor, Ceiling

 

Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-170° to +170°

440°/s

Axis 2

-80° to +144°

355°/s

Axis 3

-194° to +54°

440°/s

Axis 4

-170° to +170°

490°/s

Axis 5

-119° to +119°

450°/s

Axis 6

-360° to +360°

720°/s

Discover the variety of automation solutions by ROKAE
Key Industries for XB4 Series
How do we help our customers?
Applications for XB4 Series
Downloads for XB4 Series
Request A Demo
Back To Top