XB Robot in Graving and Milling Machines
Industries 2022/08/09



Case Study: automatic loading/unloading of glass in graving and milling machines


The customer required an automation solution for the engraving and milling machine with strict working conditions, such as high accuracy, limited inner space, and potential exposure to fluid, grease, and dust.


ROKAE offers workstations equipped with XB series robots that are compact enough to do loading and unloading of glass in the tight space of the machine tending.


Model: ROKAE XB4

✔️Payload: 4 kg

✔️Reach: 596 mm

✔️DOF: 6

✔️Repeatability: ±0.02 mm

✔️IP67 classification


More Cases
GET IN TOUCH
Back To Top