Case study: robotic gluing for mobile phone
Model: ROKAE XB4
✔️Payload: 4 kg
✔️Reach: 596 mm
✔️Repeatability: ±0.02 mm
Thanks to the OptiMotion and TrueMotion technology of ROKAE's self-developed control system, XB robots can realize higher speed and more accurate movement, which applies to the gluing process.
Automated gluing system is proven to greatly improve the capacity by lowering consumables costs and saving 50% of the labor.