XB20 Series Industrial Robot
Faster, More Reliable, More Precise
○ The XB20 series addresses a wide range of automation needs with the three payload choices of 16/20/25 kg and a larger range of motion than competitors.
○ The design of high stiffness arms guarantees a faster motion speed, and the upgraded sealing design enables a higher protection level for extreme conditions.
XB20 Series
Request A Demo
Data Overview
XB25 Specifications

Payload

25 kg

Weight

About 252 kg

Reach

1617 mm

DOF

6

IP Rating

IP65

(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.05 mm

Operating

Temperature

0℃ to +40℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

2-Φ8, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-180° to +180°

204°/s

Axis 2

-99° to +156°

186°/s

Axis 3

-200° to +75°

183°/s

Axis 4

-180° to +180°

492°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

XB20 Specifications

Payload

20 kg

Weight

About 256 kg

Reach

1813 mm

DOF

6

IP Rating

IP65

(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.05 mm

Operating

Temperature

0℃ to +40℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

2-Φ8, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-180° to +180°

204°/s

Axis 2

-99° to +156°

186°/s

Axis 3

-200° to +75°

183°/s

Axis 4

-180° to +180°

492°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

XB16 Specifications

Payload

16 kg

Weight

About 264 kg

Reach

2013 mm

DOF

6

IP Rating

IP65

(Wrist IP67)

Drive Mode

AC servo

Repeatability

±0.05 mm

Operating

Temperature

0℃ to +40℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤75 dB(A)

AIR

2-Φ8, 8bar

Signal

24 channels

(30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-180° to +180°

204°/s

Axis 2

-99° to +156°

186°/s

Axis 3

-200° to +75°

183°/s

Axis 4

-180° to +180°

492°/s

Axis 5

-135° to +135°

450°/s

Axis 6

-360° to +360°

705°/s

Discover the variety of automation solutions by ROKAE
Key Industries for XB20 Series
How do we help our customers?
Applications for XB20 Series
Downloads for XB20 Series
Request A Demo
Back To Top