Case study: automated guide track chamfer grinding
The customer is a global automotive and industrial supplier, asking for automation solutions for its straight guide track chamfer deburring process, with strict requirements on process quality and consistency. ROKAE provided a customized automatic guide track chamfer grinding equipment, which is compatible with guide tracks of different lengths and hardness of HRC 60-65, allowing easy changeover.
Model: ROKAE XB20
✔Payload: 20 kg
✔DOF: 6
✔Reach: 1813 mm
✔Repeatability: ±0.05 mm
The integrated workstation can finish the grinding, finishing, and deburring processes automatically, with such functions as automatic loading/unloading, automatic tool changing, tool inspection, automatic guide track delivery, cutting fluid recovery, etc.