Automatic Quality Inspection for Mobile Phone
Решение. 2022/08/09



Case study: automatic quality inspection for mobile phone


Equipped with a visual identification system, the ceiling-mounted ROKAE robots complete automatic inspection and loading/unloading for the smartphone inspection production line. 


Model: ROKAE XB7L

✔️Payload: 7 kg

✔️Reach: 906 mm

✔️DOF: 6

✔️Repeatability: ±0.03 mm


Multiple mounting positions, including floor, ceiling, wall, and others to adapt to a different complex industrial environment. ROKAE robots ensure high precision, high speed, and smooth movement. One robot can cooperate with 6 inspection equipment, saving four workers, and greatly improving the production efficiency of the inspection process. 


Больше примеров
Подать заявку на прототип
Наверх