XB10 Series Industrial Robot
Faster, More Reliable, More Precise
○ The XB10 series features an all-cast aluminum body for the lightest weight and highest speed in its class.
○ Easy and compact deployment is made possible by the state-of-the-art fully enclosed arm with internal cables.
XB10 Series
Request A Demo
Data Overview
XB10 R1206 Specifications

Payload

10 kg

Weight

About 76 kg

Reach

1206 mm

DOF

6

IP Rating

IP54

Drive Mode

AC servo

Repeatability

±0.05 mm

Operating

Temperature

0℃ to +40℃

Storage

Temperature

-10℃ to +55℃

Noise Level

≤70 dB(A)

AIR

4-Φ4,5bar

Signal

8 channels (30V, 0.5A)

Mounting

Method

Floor, Ceiling


Motion

Parameters

Axis

Range of Motion

Maximum Speed

Axis 1

-170° to +170°

297°/s

Axis 2

-95° to +125°

223°/s

Axis 3

-195° to +65°

223°/s

Axis 4

-170° to +170°

480°/s

Axis 5

-120° to +120°

360°/s

Axis 6

-360° to +360°

705°/s

Discover the variety of automation solutions by ROKAE
Key Industries for XB10 Series
How do we help our customers?
Applications for XB10 Series
Downloads for XB10 Series
Request A Demo
Back To Top