ROKAE Robotics Highlights at 2023 iREX and DMP Greater Bay Area Industrial Expo
Company news 2023/12/08

ROKAE Robotics has recently participated in two significant exhibitions, the 2023 iREX Japan Tokyo International Robot Exhibition and the 2023 DMP Greater Bay Area Industrial Expo, both domestically and internationally.


GHO3214(1).jpg


From Shenzhen to Japan, the company has competed with leading global enterprises, showcasing its industry-leading industrial, collaborative, and composite robotic products, along with innovative application solutions for welding, palletizing, and other scenarios. This has allowed ROKAE Robotics to demonstrate the strength and appeal of China's smart manufacturing to a global audience.


1.jpg


ROKAE CMR Series Mobile Manipulator for Smart Manufacturing Upgrades

 

ROKAE flexible cobot combines with AMR, 2D/3D vision, and end-of-arm tools to enable movement, identification, grasping, and other functions. These capabilities are widely utilized in scenarios such as material transfer, machine tool loading and unloading, and equipment manipulation.



Advantages:

- User-friendly: operated through visualization software, open scheduling system, and seamless connection with factory MES and WMS.

- Open and compatible: the robotic arm features an integrated body without a controller cabinet, allowing for more flexible system design. It is also equipped with multi-sensors alongside the AMR, enhancing adaptability in narrow aisles, compact production lines, and dynamic environments.

- Flexible and adaptable: supports laser SLAM, 2D code, and other navigation methods for autonomous planning of complex paths and intelligent obstacle identification.

- Accurate and intelligent: navigation accuracy of ±5mm and robotic arm repeatability of ±0.03mm, enabling highly precise positioning operations.

- Safe and reliable: the robotic arm includes built-in force sensors in each axis joint and has obtained various functional safety certifications, ensuring safer human-computer interaction and collaboration.

- Economical and efficient: no need to modify the working environment, quick map building for automatic navigation, leading to significant reductions in operation and maintenance costs.

Industries:

Semiconductor, machine tool processing, 3C electronics, daily chemical manufacturing, electric power, etc.



ROKAE Flexible Welding Robots Simplify and Improve Welding Processes


ROKAE offers flexible welding solutions that support various welding bead modes, enabling the completion of diverse welding trajectories for a wide range of welding tasks.


IMG_7929(1).jpg


Advantages:

- User-friendly: Intuitive drag-and-drop teaching, covering 90% of welding tasks without requiring professional welding or programming expertise; features a full Chinese interface and multi-functional, multi-device integration for accomplishing complex functions with ease.

- Convenient deployment: All-aluminum alloy body, integrated without a controller cabinet, suitable for various working environments.

- Flexibility and safety: Built-in high-precision torque sensors in all body joints, dual redundancy safety architecture for safer human-machine collaboration.

- Rich features: Independent xCore control system and core underlying control technology to handle various welding needs; supports real-time and non-real-time SDK interfaces for customized applications; utilizes laser or vision technology to automatically generate robot paths and trajectories.

Industries:

Shipbuilding, engineering machinery, electric power stations, steel structures, hardware, sheet metal, etc.



ROKAE Flexible Cobots Redefine the Ease of Palletizing


ROKAE can fulfill various palletizing needs using the CR20 flexible cobot, which offers advantages such as a large payload and long reach. The palletizing process package is designed to assist businesses of all sizes in achieving flexible palletizing automation.



Advantages:

- Easy to program: Includes graphical process setup wizard software and visual programming, making it easy for regular employees to operate.

- Safe and stable: Equipped with industrial-grade articulated force sensors and redundant dual-channel safety I/O interfaces, supporting 3N sensitive collision detection and sensor safety detection.

- Deployment flexibility: Highly integrated design with a small footprint, allowing for easy and fast deployment for stacking tasks.

- Flexible production: Enables rapid switching of multiple functional scenarios, adapting to human-machine collaboration, dual-machine collaboration, and multi-machine collaboration modes.

Industries:

Food, medicine, 3C, daily chemicals, e-commerce, etc.

 

ROKAE has a forward-looking understanding of customer needs and keeps up with manufacturing market trends. They have introduced mobile manipulators and flexible intelligent solutions based on flexible cobots for welding, palletizing, screw-locking, and other automation application scenarios. Additionally, ROKAE has showcased innovative applications such as deburring, screw locking attachment, and vision sorting at exhibitions, attracting industry customers from various sectors.


IMG_7930(1).jpg


ROKAE frequently participates in large-scale exhibitions at home and abroad to showcase cutting-edge products and technologies to global users, while also promoting the appeal of China's smart manufacturing to the world. In the future, ROKAE will continue to focus on providing smarter, more efficient, and safer products and automation solutions, expanding domestic and overseas markets, and creating greater development opportunities for global customers.


10970768_20231129151050_202274_659708795_9K7A2073(1).jpg

You might also be interested in
GET IN TOUCH
Back To Top