Intelligent Mixed Palletizing and Depalletizing
Industries 2022/08/08



Case study: intelligent mixed palletizing and depalletizing with ROKAE xMate cobot.


Model: ROKAE xMate ER7 Cobot

✔️Payload: 7 kg

✔️Reach: 850 mm

✔️Repeatability: ±0.03 mm


Integrating 3D vision and deep learning technology, ROKAE robots have the advantages of safe collaboration, flexible deployment, and simple integration. It can identify items with different patterns, colors, and sizes according to the order information, and realize automatic control of the whole system process based on the intelligent algorithm. 


ROKAE next-generation of self-developed xCore control system enables dynamics constraints based motion planning. It combines high-performance and overload protection to ensure long service life.


The robotic work cell has been widely adopted in the logistics industry for palletizing and depalletizing.


More Cases
Request A Demo
Back To Top