XB Robot in Casting Deburring
Industries 2022/08/08



Case study: casting deburring workstation with ROKAE 6-axis industrial robots.


Combined with ROKAE XB series six-axis robot and self-developed floating electro-spindle tooling, the workstation can effectively remove the burrs of cast iron parts, aluminum-magnesium alloy die-cast parts, and steel machined parts. 


The gripper can flexibly adapt to various workpieces, ensuring easy and quick changeover. ROKAE xCore control system also supports a smaller path transition radius, keeping a smooth and compliant movement.


More Key Points:

✔Grinding accuracy up to ±0.02 mm

✔Enable parts deburring in various specifications by replacing only some modules.

✔Integrated dust extraction to ensure a more friendly working environment.

✔High production efficiency, stability, and repeatability ensure product consistency. Effectively save 70% of the labor.


More Cases
Request A Demo
Back To Top