Case study: ROKAE XB series robot for steel shift fork grinding
Model: ROKAE XB7L
✔️Payload: 7 kg
✔️Reach: 906 mm
✔️DOF: 6
✔️Repeatability: ±0.03 mm
The workstation adopts a self-designed floating mechanism, providing cost-effective grinding tools. IP67-protected ROKAE robots can avoid frequent damage and reduce equipment maintenance.
Advantages:
- Better production environment with a grinding noise of less than 76 dB.
- The production efficiency is 2-3 times higher than manual production.
- Improve the grinding quality.
- Improve product competitiveness in the industry.