Parting Line Grinding of Plastic Parts
Industries 2022/06/13



Case Study: Parting Line Grinding of Plastic Parts


Model: ROKAE XB7

✔️Payload: 7 kg

✔️Reach: 707 mm

✔️DOF: 6

✔️Repeatability: ±0.02 mm


ROKAE XB7 industrial robot can effectively replace manual operation by contact grinding, perfectly realizing the parting line grinding of plastic parts, such as door handles, rearview mirror, and three-spoke steering wheels. 


The workstation is compatible with a variety of grinding processes and modules, which can meet the grinding needs of various types of workpiece. One person can easily deal with three equipment, greatly improving production efficiency. Industrial automation improves the quality of plastic parts while reducing the frequency of mold repair, thus saving costs for enterprises. 


ROKAE serves Tier 1 auto part suppliers and their factories across the globe. Thanks to superior trajectory accuracy and stiffness, ROKAE robots ensure consistent trajectory in automated applications such as part grinding and gluing.


More Cases
Request A Demo
Back To Top