Case study:automation solution for automotive appearance quality inspection
Model: ROKAE xMate ER7 cobot
✔️Payload: 7 kg
✔️Reach: 850 mm
✔️DOF: 6
✔️Repeatability: ±0.03 mm
Equipped with a visual inspection system, ROKAE xMate cobots can quickly identify defective and faulty parts, enabling non-destructive inspection.
xMate also comes with an integrated cabinet-free design, reducing equipment weight by 50% and allowing for fast installation and flexible deployment.
Currently, the automated inspection robots have been applied in the actual production workshop.