Case study: Gearbox Precision Assembly
Model: ROKAE xMate ER7 Pro
✔️Reach: 850 mm; Payload: 7 kg
✔️Repeatability: ±0.03 mm
✔️Relative accuracy of force control: 0.5N, 0.1Nm
Equipped with the next-generation of self-developed xCore control system, ROKAE xMate flexible collaborative robots can reach high position accuracy while ensuring high dynamic force control and compliant control.
With advanced force-controlled motion search and unique variable impedance mode, gearbox precision assembly can be efficiently completed. xMate robots are also suitable for all kinds of flexible assembly scenarios.
xMate cobots feature easy installation and secondary deployment, and satisfy the automotive industry's needs for customization and rapid response to changing markets, making human-robot coexistence and collaboration a reality.