Payload | 10 kg | Weight | About 200 kg | Reach | 1648 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.02 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ ~ +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ12, 8bar | Signal | 2-12 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 265°/s | ||||
Axis 2 | -100° to +150° | 245°/s | ||||
Axis 3 | -200° to +75° | 280°/s | ||||
Axis 4 | -180° to +180° | 440°/s | ||||
Axis 5 | -180° to +180° | 460°/s | ||||
Axis 6 | -360° to +360° | 730°/s | ||||
Payload | 12 kg | Weight | About 199 kg | Reach | 1473 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.02 mm | Operating Temperature | 0℃~+40℃ | Storage Temperature | -10℃ ~ +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-Φ12, 8bar | Signal | 2-12 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 265°/s | ||||
Axis 2 | -100° to +150° | 245°/s | ||||
Axis 3 | -200° to +75° | 280°/s | ||||
Axis 4 | -180° to +180° | 440°/s | ||||
Axis 5 | -180° to +180° | 460°/s | ||||
Axis 6 | -360° to +360° | 730°/s | ||||
Payload | 15 kg | Weight | About 199 kg | Reach | 1473 mm | |
DOF | 6 | IP Rating | IP65(Wrist IP67) | Drive Mode | AC servo | |
Repeatability | ±0.02 mm | Operating Temperature | 0℃ to +40℃ | Storage Temperature | -10℃ to +55℃ | |
Noise Level | ≤75 dB(A) | AIR | 2-φ12, 8bar | Signal | 2-12 channels (30V, 0.5A) | |
Mounting Method | Floor, Ceiling | |||||
Motion Parameters | Axis | Range of Motion | Maximum Speed | |||
Axis 1 | -180° to +180° | 200°/s | ||||
Axis 2 | -100° to +150° | 185°/s | ||||
| Axis 3 | -200° to +90° | 180°/s | ||||
Axis 4 | -180° to +180° | 440°/s | ||||
| Axis 5 | -180° to +180° | 460°/s | ||||
Axis 6 | -360° to +360° | 730°/s | ||||